BTF6070-2ERV
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
CertificationsISO 26262-compliant
-
Channels2
-
ClassificationISO 26262-compliant
-
DiagnosticsCurrent Sense
-
FamilyPROFET™ + 24V
-
IL Nominal Current3 A
-
IL (Short Circuit Current)9 A
-
Load Current2.3 A
-
MountingSMT
-
Nominal Load Current per channel (All channels active)2.3 A
-
Operating Temperature-40 °C to 150 °C
-
Planned to be available until at least2039
-
Ptot max1.8 W
-
QualificationAutomotive
-
RDS (on) (@ Tj = 25°C)60 mΩ
-
RDS (on) (@ Tj = 150°C) max135 mΩ
-
Recommended Operating Voltage5 V to 48 V
-
toff (Turn OFF time) max70 µs
-
ton (Turn ON time) max70 µs
| Recommended | ||
|
OPN
|
BTF60702ERVXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2a | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2a |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Dual channel device
- Fast switching device
- For 12V and 24V grounded loads
- Very low stand-by current
- 3.3V and 5V compatible logic inputs
- Electrostatic discharge protection (ESD)
- Optimized electromagnetic compatibility
- Logic ground indep from load ground
- Low power DMOS leakage I in OFF state
- Green product (RoHS compliant)
- AEC qualified
- ISO26262 Qualification (ASIL B)